R3032-BL2+SR230P/Z



R3032-BL2+SR230P/Z

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, kvs 9 m³/h, Fluid temperature -10...100°C
Rotary actuator (RobustLine), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP66/67
Actuator fitted
3 pipe connectors ZR2332 supplied separately

List price
£483.30
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
EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve, DN 32, Rp 1 1/4", R 1 1/4", with internal thread

List price: £17.10
Your price: ...

Electrical accessories

HH230

Heater, with mechanical humidistat

Please contact your local Sales Representative for ordering.

HT230

Heater, with adjustable thermostat

Please contact your local Sales Representative for ordering.

P10000A

Feedback potentiometer 10 kΩ add-on

List price: £66.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: £66.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: £66.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: £66.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: £66.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: £66.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: £66.00
Your price: ...

S2A GR

Auxiliary switch 2 x SPDT add-on, grey

List price: £57.00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: £69.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
9 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP66/67
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 100...240 V