R3032-BL2/LRF24-S/Z



R3032-BL2/LRF24-S/Z

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, kvs 9 m³/h, -10...100°C
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator supplied separately
3 pipe connectors ZR2332 supplied separately

List price
£419.30
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
EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4"

List price: £17.10
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
9 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
2.5 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V