Sensors
Seamless Integration, Reliability, and Intuitive Design
Belimo HVAC sensors offer superior reliability, easy installation, and seamless integration with major Building Automation Systems (BAS). The innovative tool-less housing design allows for quick installation, easy commissioning, and provides NEMA 4X/IP65 protection. The range includes accurate sensors for measuring temperature, humidity, pressure, CO₂, volatile compounds (VOCs), and flow in pipe and duct applications. Available in a variety of output signals to meet your system needs.
High Accuracy and Long Term Stability
Belimo sensors are the result of over four decades of experience, research, and focus on providing value-adding technologies on reliability, accuracy, and efficient operation. The unique design offers easy installation and seamless integration, resulting in reduced costs and optimal system performance. Belimo sensors are made from the highest quality materials, backed with a 5-year warranty and conform to NEMA 4X / IP65 requirements.
Select the correct sensor quickly using SelectPro or for replacement solutions the Belimo Retrofit App.
Belimo HVAC sensors offer superior reliability, easy installation, and seamless integration with major Building Automation Systems (BAS). The innovative tool-less housing design allows for quick installation, easy commissioning, and provides NEMA 4X/IP65 protection. The range includes accurate sensors for measuring temperature, humidity, pressure, CO₂, and volatile compounds (VOCs) in pipe and duct applications. Available in a variety of output signals to meet your system needs.