Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.75 mm²
- Torque
- 10 Nm
- Control Type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual Override
- With push-button, can be locked
- Angle of Rotation
- 95
- Mechanical Interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 32...122°F [0...50°C ]