Specifications
- Actuator Type
- Electrical fail-safe
- Angle of Rotation
- 95
- Control Type
- DC 2...10 V
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Holding)
- 3 W
- Power Consumption (Running)
- 11 W
- Running Time (Fail-safe)
- <35 s
- Running Time (Motor)
- 150 s / 90°
- Safety Function
- YES
- Torque
- 360 in-lb [40 Nm]
- Voltage AC/DC
- AC/DC 24 V