Specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running) FS
- 18 VA
- Power Consumption (Holding) FS
- 4 W, 5.5 VA (50 Hz 8 VA), End stop 27 VA, 0.25 A slow blow fuse *
- Connection Supply
- 3 Leads 32" [0.9 m], 18 AWG with 3/8" flex connector
- Torque
- 30 in-lb [3.5 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 15 s / 90°
- Running Time (Fail-safe)
- <15 s
- Protection category
- IP30
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 32...122°F [0...50°C ]