Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Control Type
- On/Off
- Degree of Protection
- IP40, NEMA 1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Electrical Connection
- cable
- Running Time (Fail-safe)
- 15 s
- Running Time (Motor)
- 15 s / 90°
- Safety Function
- YES
- Torque
- 70 in-lb [8 Nm] from 32...350°F [0...177°C]
- Voltage AC/DC
- AC/DC 24 V