Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 0...287.5
- Control Type
- Floating/3-point
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- Disengage with magnet
- Power Consumption (Holding)
- 1 W
- Power Consumption (Running)
- 1.5 W
- Running Time (Motor)
- 35 s / 90°
- Safety Function
- NO
- Torque
- 18 in-lb [2 Nm]
- Voltage AC/DC
- AC 100...240 V