Specifications
- Angle of Rotation
- 70
- Control Type
-
- On/Off
- Floating/3-point
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- Disengage with magnet
- Power Consumption (Holding)
- 0.2 W
- Power Consumption (Running)
- 0.5 W
- Running Time (Motor)
- 58 s / 70°
- Torque
- 18 in-lb [2 Nm]
- Voltage AC/DC
- AC/DC 24 V