Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Torque
- 18 in-lb [2 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- by electrical installation
- Manual Override
- Disengage with magnet
- Angle of Rotation
- 0...287.5
- Running Time (Motor)
- 35 s / 90°
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]