Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

LMB24-SR.1

Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC/DC 24 V, modulating, 2...10 V
Multipack 24 pcs.

List Price
$8,568.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
95
Control Type
DC 2...10 V
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Holding)
0.4 W
Power Consumption (Running)
1.5 W
Running Time (Motor)
95 s / 90°
Safety Function
NO
Torque
45 in-lb [5 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

Success Stories

Accessories

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

List Price: $178.00
Your Price: ...

NSV24 US

Battery backup system, for non-spring return models

List Price: $1,177.00
Your Price: ...

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $206.00
Your Price: ...

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P500A GR

Feedback potentiometer 500 Ω add-on, grey

List Price: $206.00
Your Price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List Price: $124.00
Your Price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List Price: $187.00
Your Price: ...