Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- DC 2...10 V
- Degree of Protection
- IP20, NEMA 1, UL Enclosure Type 1
- Electrical Connection
- terminals
- Manual Override
- External push button
- Power Consumption (Holding)
- 0.4 W
- Power Consumption (Running)
- 1.5 W
- Running Time (Motor)
- 95 s / 90°
- Safety Function
- NO
- Torque
- 45 in-lb [5 Nm]
- Voltage AC/DC
- AC/DC 24 V