Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 180
- Control Type
-
- On/Off
- Floating/3-point
- Degree of Protection
- IP20
- Electrical Connection
- Connector Plug
- Manual Override
- No
- Mechanical Interface
- Universal shaft clamp 6...12.7 mm
- Power Consumption (Holding)
- 0.5 W
- Power Consumption (Running)
- 1 W
- Running Time (Motor)
- 22 s / 90°
- Safety Function
- NO
- Torque
- 9 in-lb [1 Nm]
- Voltage AC/DC
- AC/DC 24 V