Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. RetroFIT+
  3. Butterfly Valve/Actuators

PRBUP-MFT-T-250



Learn More
Back to product category
PRBUP-MFT-T-250

PRBUP-MFT-T-250

Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable

List Price
$7,520.00
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
24 W
Power Consumption (Holding)
8 W
Power Consumption For Wire Sizing
with 24 V 24 VA / with 240 V 56 VA
Auxiliary Switches
2x SPDT
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
reversible with app
Manual Override
7 mm hex crank, supplied
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°
Running Time range (Motor)
30...120 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download

Archive

  • Download
  • Download

Software/Apps
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

List Price: $72.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00
Your Price: ...
Add to Project List

Sensors

01DT-5BH

01DT-5BH

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BL

01DT-5BL

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BN

01DT-5BN

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BP

01DT-5BP

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BR

01DT-5BR

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BT

01DT-5BT

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]

List Price: $83.00
Your Price: ...
Add to Project List
01DT-5EH

01DT-5EH

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EL

01DT-5EL

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EN

01DT-5EN

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EP

01DT-5EP

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5ER

01DT-5ER

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5ET

01DT-5ET

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]

List Price: $83.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved