Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 90
- Auxiliary Switches
- 2 x SPDT
- Control Type
- Floating/3-point
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Protection category
- IP66/67
- Running Time (Motor)
- 26 s
- Voltage AC/DC
- AC/DC 24 V