Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

ZONE120NO-S

Valve Actuator, Spring return, AC 120 V, On/Off, 1 x SPST

List Price
$186.00

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of Rotation
90

Actuator specifications

Actuator Type
Spring return
Auxiliary Switches
1 x SPST
Control Type
On/Off
Degree of Protection
IP20, NEMA 1
Electrical Connection
cable
Power Consumption (Running)
6.5 W
Protection category
IP20
Running Time (Fail-safe)
<5 s
Voltage AC/DC
AC 120 V
Downloads

Documents