Specifications
- Electrical Connection
- Terminals
- Measured Values
- Temperature
- Output Signal
- Pt100
- Output signal passive temperature
- Pt100
- Probe Length
- 6" [150 mm]
Duct/Immersion sensor Temperature passive, Pt100, Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]
Parts included: mounting clip, screws, adhesive foil, 1/2" NPT conduit connector
Design Data : Design Data
Thermowell (fabricated) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"