Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

22ADP-584A

Differential pressure sensor Air, -0.4...10 inch WC [-100...2500 Pa], Auto-Zero, 0...5 V, 0...10 V, 4...20 mA

List Price
$392.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Additional Features
Auto-Zero
Application
Duct
Degree of Protection
IP65, NEMA 4X
Electrical Connection
terminals
Measured Values
differential pressure
Measuring Range Pressure
-0.4...10 inch WC
Measuring Range Pressure
-100...2500 Pa
Mounting Type
Single Point
Output Signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Product Type
Sensor
Sensor Type
Pressure
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Success Stories

Accessories

Sensor Accessories

A-22AP-A01

Duct connector, Metal, L 1.5", Tube connection 0.2"

List Price: $15.00
Your Price: ...

A-22AP-A03

Duct connector, Metal, L 4", Tube connection 0.2"

List Price: $24.00
Your Price: ...