Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    • Belarus
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
    Español
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
    • Belarus
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22DT-54L



Learn More
Back to product category
22DT-54L

22DT-54L

Duct/Immersion sensor Temperature active, 4...20 mA, Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]

Parts included: mounting clip, screws, adhesive foil, 1/2" NPT conduit connector

List Price
$258.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical Connection
Terminals
Measured Values
Temperature
Output Signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe Length
4" [100 mm]
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
Product Videos

Belimo How-To: Installing Duct IAQ Sensors

Play Now Share via Email
Accessories

Mechanical accessory

A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List Price: $15.00
Your Price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List Price: $37.00
Your Price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List Price: $10.00
Your Price: ...
Add to Project List

Thermowells

A-22P-A05

A-22P-A05

Thermowell (fabricated) Stainless steel, 2" [50 mm], 1/2" NPT, SW = 3/4"

List Price: $46.00
Your Price: ...
Add to Project List
A-22P-A07

A-22P-A07

Thermowell (fabricated) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: $48.00
Your Price: ...
Add to Project List
A-22P-A17

A-22P-A17

Thermowell (fabricated) Brass, 2" [50 mm], 1/2" NPT, SW = 3/4"

List Price: $34.00
Your Price: ...
Add to Project List
A-22P-A19

A-22P-A19

Thermowell (fabricated) Brass, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: $40.00
Your Price: ...
Add to Project List
A-22P-A36

A-22P-A36

Thermowell (machined) Stainless steel, 2" [50 mm], 1/2" NPT, SW = 3/4"

List Price: $152.00
Your Price: ...
Add to Project List
A-22P-A37

A-22P-A37

Thermowell (machined) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: $203.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved