Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

22DTH-51ML

Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k (10k2) (passive), Probe length 5.5" [140 mm], Probe diameter 7.09" [19.5 mm]

List Price
$334.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Application
Duct
Degree of Protection
IP65, NEMA 4X
Electrical Connection
terminals
Measured Values
  • Temperature
  • Humidity
Measuring Range Humidity
0...100% RH non-condensing
Measuring Range Temperature
-30...160°F [-35...70°C]
Measuring Range Velocity
Max. 40 ft/s [12 m/s]
Mounting Type
Single Point
Output Signal
  • 0...5 V
  • 0...10 V
  • NTC10k (10k2)
Probe Length
5.5" [140 mm]
Product Type
Sensor
Sensor Type
Humidity
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Success Stories

Accessories

Sensor Accessories

A-22D-A06

Replacement filter, wire mesh, Stainless steel

List Price: $23.00
Your Price: ...