Specifications
- Electrical Connection
- Terminals
- Measured Values
- Differential pressure
- Output Signal
- Switch
- Measuring Range Pressure
- 100...3000 Pa
- Measuring Range Pressure
- 0.4...12 inch WC
- Output signal relay note
- DPDT, dry contact
Differential pressure switch, 0.4...12 inch WC [100...3000 Pa], Manual reset, Switch, DPDT, dry contact
, 24 V
Parts included:
2 Mounting screws: Slotted hex screw, #6 x ⅜"
2 Inlet Tubing Adapters: P/N 28698-001: Valox, female threaded / male duo-barb, suitable for 3⁄16" or ¼" ID tubing
Design Data : Design Data