Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured Values
- NO₂ (Nitrogen Dioxide)
- Output Signal
-
- BACnet
- CAN bus
- 2...10 V
- 4...20 mA
- Relay
- Measuring Range Gas
- 0...10 ppm
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
- Relays (1 or 2) SPDT, 5A @ AC 125 V, non-inductive
- Output signal active note
- Analog outputs (2), 2...10 V or 4...20 mA, user selectable with jumper
- Display Type
- LCD