EXT-OP-6015-5000-A

Gas monitor, CO₂, 0...5000 ppm, CAN bus, BACnet MS/TP, Auxiliary switch 1 x SPDT, Number of relays 1

List Price
$1,689.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Application
Indoor air quality
Display Type
LCD
Measured Values
CO₂ (Carbon Dioxide)
Mounting Type
Low profile flush on wall
Output Signal
  • BACnet
  • CAN bus
  • 2...10 V
  • 4...20 mA
  • Relay
Product Type
Sensor
Sensor Type
Gas monitor
Unit Type
Monitors
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Mechanical Accessories

EXT-OP-6000-BT

Splash guard, Wall mount

List Price: $341.00
Your Price: ...

Electrical Accessories

EXT-OP-5000-AL

Audible alarm

List Price: $824.00
Your Price: ...

Gateways

EXT-OP-6000-A

Communication module, CAN bus, BACnet MS/TP, Relays (1 or 2) SPDT, 5A @ AC 125 V, non-inductive

List Price: $734.00
Your Price: ...

EXT-OP-6000-B

Communication module, CAN bus, BACnet MS/TP, Relays (1 or 2) SPDT, 5A @ AC 125 V, non-inductive

List Price: $675.00
Your Price: ...

EXT-OP-6000-BVC

Communication module, Ventilated cover, CAN bus, BACnet MS/TP, Relays (1 or 2) SPDT, 5A @ AC 125 V, non-inductive

List Price: $675.00
Your Price: ...

EXT-OP-6000-C

Communication module, CAN bus

List Price: $557.00
Your Price: ...

Sensor Accessories

EXT-OP-6000-GN

Splash guard, Duct mount

List Price: $436.00
Your Price: ...

Not Categorized

EXT-OP-5515-5000

Replacement sensor module CO₂ (Carbon Dioxide), 0...5000 ppm, Dual channel auto calibration

List Price: $1,035.00
Your Price: ...