Specifications
- Application
- Indoor air quality
- Measured Values
- Humidity
- Mounting Type
- Low profile flush on wall
- Output Signal
-
- BACnet
- CAN bus
- Relay
- Product Type
- Sensor
- Sensor Type
- Gas monitor
- Unit Type
- Monitors
- Voltage AC/DC
- AC/DC 24 V
Gas monitor, relative humidity, 0...100% RH, CAN bus, BACnet MS/TP, Auxiliary switch 2 x SPDT, Number of relays 2
Design Data : Design Data
Communication module, CAN bus, BACnet MS/TP, 1 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Communication module, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Communication module, Ventilated cover, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Replacement sensor module Humidity, 0...100% RH, Metal Oxide Semiconductors (MOS)