Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22HH-50



Learn More
Back to product category
22HH-50

22HH-50

Condensation switch, Internal Sensor, LED

Parts included: Syringe with thermal contact fluid, cable tie, 1/2" NPT conduit connector

List Price
$343.00
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
Electrical Connection
Terminals
Measured Values
Condensation
Output Signal
Switch
Output signal leakage detector switch note
  • SPDT, dry contact
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display Type
LED
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved