Specifications
- Application
- Pipe
- Cv
- 9
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Fluid
- Chilled or hot water, up to 60% glycol
- Measured Values
- Flow
- Output Signal
- 0...10 V
- Product Type
- Sensor
- Sensor Type
- Flow
- Voltage AC/DC
- AC/DC 24 V