Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

FM125

Flow sensor 1 1/4", ∆p 6.2 kPa, FS 34.2 GPM

List Price
$1,507.00

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Application
Pipe
Cv
36 
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Fluid
Chilled or hot water, up to 60% glycol
Measured Values
Flow
Output Signal
0...10 V
Product Type
Sensor
Sensor Type
Flow
Voltage AC/DC
AC/DC 24 V
Downloads

Documents