Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- terminals
- Measured Values
-
- CO₂
- Temperature
- Humidity
- Output Signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- NTC10k3 (Precon)
- MP-Bus
- Measuring Range CO₂
- Default setting: 0...2000 ppm
- Measuring Range Humidity
- Default setting: 0...100% RH
- Measuring Range Temperature
- Default setting: 32...122°F [0...50°C]
- Communication
- MP-Bus
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, 2...10 V
- Output signal passive temperature
- NTC10k3 (Precon)
- Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display Type
- Belimo Display App and LED