Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    • Belarus
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
    Español
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
    • Belarus
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22DC-51



Learn More
Back to product category
22DC-51

22DC-51

Duct sensor CO₂ active, 0...5 V, 0...10 V, Probe Length 6" [150 mm], Probe diameter 0.77" [19.5 mm]

Parts included: mounting flange, 1/2" NPT conduit connector

List Price
$872.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Terminals
Measured Values
CO₂
Output Signal
  • 0...5 V
  • 0...10 V
Measuring Range CO₂
0...2000 ppm
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
output 0...5/10 V with jumper adjustable
Probe Length
6" [150 mm]
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
Product Videos

Belimo How-To: Installing Duct IAQ Sensors

Play Now Share via Email
Accessories

Mechanical accessory

A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List Price: $36.00
Your Price: ...
Add to Project List
A-22D-A10

A-22D-A10

Mounting plate L housing

List Price: $13.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved