Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

22UT-52

Outdoor sensor Temperature active, 0...5 V, 0...10 V, external Sensor, Probe length 1" [25 mm], Probe diameter 0.24" [6 mm]

List Price
$184.00

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Additional Features
external Sensor
Application
Outdoor
Degree of Protection
IP65, NEMA 4X
Electrical Connection
terminals
Measured Values
Temperature
Output Signal
  • 0...5 V
  • 0...10 V
Probe Length
1" [25 mm]
Product Type
Sensor
Sensor Type
Temperature
Voltage AC/DC
AC/DC 24 V
Downloads

Documents