Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

AFB24-IP

Damper Actuator, 180 in-lb [20 Nm], Spring return, AC/DC 24 V, modulating, Cloud, communicative, Hybrid, BACnet IP, Modbus TCP

List Price
$945.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Control Type
Communicative
Degree of Protection
IP54, NEMA 1, UL Enclosure Type 1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Electrical Connection
cable
Manual Override
5 mm hex crank (3/16" Allen), supplied
Power Consumption (Holding)
5 W
Power Consumption (Running)
8.5 W
Running Time (Fail-safe)
<20 s
Running Time (Motor)
Default 150 s, variable 70...220 s
Running Time range (Motor)
70...220 s
Safety Function
YES
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

System Integration

Current Documents

Accessories

Tools

ZK1-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List Price: $134.00
Your Price: ...