Specifications
Valve specifications
- End Fitting
- Internal thread
- Flow
- 76.1
- Sensor Technology
- Ultrasonic transit time
- Valve Size
- 2" [50]
Actuator specifications
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
Replacement flow sensor for EPIV, Ultrasonic 2" 50 GPM 76.1
Design Data : Design Data