Specifications
Valve specifications
- ANSI Class
- 250
- End Fitting
- Flange
- Valve Size
- 6" [150]
Actuator specifications
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Replacement flow sensor for Belimo Energy Valve™, Ultrasonic 6" 150
Design Data : Design Data