Specifications
Valve specifications
- Angle of Rotation
- 90
- Close-off Pressure
- 30 psi
- Cv
- 3.5
- End Fitting
- sweat
- Fluid
- Chilled or hot water, up to 50% glycol
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Spring return
- Control Type
- On/Off
- Degree of Protection
- IP20, NEMA 1
- Electrical Connection
- cable
- Power Consumption (Running)
- 6.5 W
- Running Time (Fail-safe)
- <5 s
- Voltage AC/DC
- AC 120 V