- Configured Total
- $984.00
AFX24-MFT95
Configurable
Damper Actuator, 180 in-lb [20 Nm], Spring return, AC/DC 24 V, MFT/programmable, 0...135 Ω
- List Price
- $984.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Control Type
- 0...135 Ω
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Electrical Connection
- cable
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Power Consumption (Holding)
- 3 W
- Power Consumption (Running)
- 7.5 W
- Running Time (Fail-safe)
- <20 s
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 70...220 s
- Safety Function
- YES
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH-AFB
Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZG-R03
Resistor kit, for -MFT95 actuator in 0...135 Ω control application
ZS-260
Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
ZS-300
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
ZS-300-5
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
Electrical Accessories
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
ZK2-GEN
Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZK4-GEN
Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices