AFX24-MFT95 N4

Configurable
Damper Actuator, 180 in-lb [20 Nm], Spring return, AC/DC 24 V, 0...135 Ω, NEMA 4X, MFT/programmable

List Price
$1,886.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Accessories
Options
C1 ; Cable1m/3ftPlenum,W/Conn,w/oSL
FO
Configured Total
$1,886.00
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Control Type
0...135 Ω
Degree of Protection
IP66, NEMA 4X, UL Enclosure Type 4X
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Electrical Connection
terminals
Manual Override
5 mm hex crank (3/16" Allen), supplied
Power Consumption (Holding)
3 W
Power Consumption (Running)
7.5 W
Running Time (Fail-safe)
<20 s
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Safety Function
YES
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

System Integration

Current Documents

Software/Plug-ins/Apps

Success Stories

Accessories

Mechanical Accessories

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List Price: $72.00
Your Price: ...

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: $50.00
Your Price: ...

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

TOOL-07

Wrench 0.512 in. [13 mm]

Please contact your local Sales Representative for ordering.

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: $58.00
Your Price: ...

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: $65.00
Your Price: ...

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: $288.00
Your Price: ...

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

List Price: $636.00
Your Price: ...

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: $533.00
Your Price: ...

ZG-R03

Resistor kit, for -MFT95 actuator in 0...135 Ω control application

List Price: $31.00
Your Price: ...

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $134.00
Your Price: ...

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,043.00
Your Price: ...

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List Price: $72.00
Your Price: ...

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,011.00
Your Price: ...

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: $246.00
Your Price: ...

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: $263.00
Your Price: ...