- Configured Total
- $853.00
AMCX24-MFT95
Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 0...135 Ω
- List Price
- $853.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- 0...135 Ω
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Holding)
- 1.3 W
- Power Consumption (Running)
- 3.5 W
- Running Time (Motor)
- 35 s / 90°
- Safety Function
- NO
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
List Price: $82.00
Your Price: ...
K-SA
Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm
List Price: $41.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZS-260
Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
List Price: $3,524.00
Your Price: ...
ZS-300
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
List Price: $2,906.00
Your Price: ...
ZS-300-5
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
List Price: $3,515.00
Your Price: ...