AMX24-LON

Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, modulating, communicative, Hybrid, LON (FTT-10A)

List Price
$1,176.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
$1,176.00
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
95
Control Type
LON (FTT-10A)
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Holding)
1.3 W
Power Consumption (Running)
3.5 W
Running Time (Motor)
150 s / 90°
Safety Function
NO
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

BIM / Revit

Success Stories

Accessories

Mechanical Accessories

AH-25

Actuator arm for standard shaft clamp (one-sided)

List Price: $46.00
Your Price: ...

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List Price: $87.00
Your Price: ...

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

List Price: $33.00
Your Price: ...

K-SA

Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm

List Price: $43.00
Your Price: ...

KG6

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List Price: $270.00
Your Price: ...

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List Price: $330.00
Your Price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List Price: $72.00
Your Price: ...

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

List Price: $40.00
Your Price: ...

KH6

Damper crank arm, Slot width 6.2 mm

List Price: $31.00
Your Price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List Price: $31.00
Your Price: ...

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: $50.00
Your Price: ...

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: $39.00
Your Price: ...

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

List Price: $11.00
Your Price: ...

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

Z-SMA

Base plate extension for SM..A to SM../AM../SMD24R

List Price: $27.00
Your Price: ...

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..

List Price: $25.00
Your Price: ...

ZG-100

Mounting bracket for AF..

List Price: $123.00
Your Price: ...

ZG-101

Mounting bracket

List Price: $123.00
Your Price: ...

ZG-109

Mounting bracket

List Price: $177.00
Your Price: ...

ZG-110

Linkage kit

List Price: $213.00
Your Price: ...

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

List Price: $51.00
Your Price: ...

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: $58.00
Your Price: ...

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: $65.00
Your Price: ...

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: $288.00
Your Price: ...

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

List Price: $636.00
Your Price: ...

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: $533.00
Your Price: ...

ZG-NMA

Mounting kit for linkage operation for flat installation

List Price: $91.00
Your Price: ...

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $134.00
Your Price: ...

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

List Price: $225.00
Your Price: ...

ZS-101

Base plate, for ZS-100

List Price: $51.00
Your Price: ...

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: $251.00
Your Price: ...

ZS-260

Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: $3,735.00
Your Price: ...

ZS-300

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

List Price: $3,080.00
Your Price: ...

ZS-300-5

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

List Price: $3,726.00
Your Price: ...

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: $469.00
Your Price: ...

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: $470.00
Your Price: ...

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: $685.00
Your Price: ...

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

List Price: $178.00
Your Price: ...

NSV24 US

Battery backup system, for non-spring return models

List Price: $1,177.00
Your Price: ...

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $206.00
Your Price: ...

P15000A-F GR

Feedback potentiometer 15 kΩ gray

List Price: $464.00
Your Price: ...

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

List Price: $206.00
Your Price: ...

P500A GR

Feedback potentiometer 500 Ω add-on, grey

List Price: $206.00
Your Price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List Price: $124.00
Your Price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List Price: $187.00
Your Price: ...

TF-CC US

Cable conduit connector, 1/2"

List Price: $23.00
Your Price: ...

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,043.00
Your Price: ...

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: $246.00
Your Price: ...

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: $263.00
Your Price: ...