- Configured Total
- $780.00
AMX24-PC
Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, modulating, 0...20 V PhC
- List Price
- $780.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- DC 0...20 V PhC
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Holding)
- 1.3 W
- Power Consumption (Running)
- 3.5 W
- Running Time (Motor)
- 90 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Safety Function
- NO
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
K-SA
Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm
KG6
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH10
Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
ZS-260
Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
ZS-300
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
ZS-300-5
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
Electrical Accessories
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller