- Configured Total
- $1,468.00
B2050VS-01+LF24-MFT-S US
Ball Valve (VS), 1/2", 2-way, Cv 1
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 1 x SPDT, MFT/programmable
Actuator fitted
- List Price
- $1,468.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 90° rotation
- Cv
- 1
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Spring return
- Auxiliary Switches
- 1 x SPDT
- Degree of Protection
- IP54, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 1 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Fail-safe)
- <25 s
- Running Time (Motor)
- 150 s / 90°
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories
Tools
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,011.00
Your Price: ...