- Configured Total
- $261.00
B207B+TR24-3-T US
Characterized Control Valve (CCV), 1/2", 2-way, Cv 0.3
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Floating point, terminals
Actuator fitted
- List Price
- $261.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 75°
- Cv
- 0.3
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Chrome plated brass
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- Floating/3-point
- Degree of Protection
- IP40, NEMA 1
- Electrical Connection
- terminals
- Manual Override
- Push down handle
- Power Consumption (Running)
- 1 W
- Running Time (Motor)
- 90 s / 90°
- Voltage AC/DC
- AC 24 V
Downloads