- Configured Total
- $7,598.00
B2100VB-024+PRXUP-MFT-T
Ball Valve (VB), 1", 2-way, ANSI Class 300, Cv 24
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2 x SPDT, terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
- List Price
- $7,598.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
Valve specifications
- Angle of Rotation
- 90
- ANSI Class
- 300
- Controllable Flow Range
- 75°
- Cv
- 24
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 1" [25]
Actuator specifications
- Actuator Type
- Non fail-safe
- Auxiliary Switches
- 2 x SPDT
- Control Type
- MFT/Programmable
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Manual Override
- 7 mm hex crank, supplied
- Power Consumption (Holding)
- 6 W
- Power Consumption (Running)
- 20 W
- Running Time (Motor)
- 35 s / 90°
- Torque
- 160 Nm
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
Mechanical Accessories
Tools
ZK4-GEN
Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
Gateways
Sensors
01DT-5BH
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 2" [50 mm], Probe diameter 0.24" [6 mm]
01DT-5BL
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 4" [100 mm], Probe diameter 0.24" [6 mm]
01DT-5BN
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 6" [150 mm], Probe diameter 0.24" [6 mm]
01DT-5BP
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 8" [200 mm], Probe diameter 0.24" [6 mm]
01DT-5BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 12" [300 mm], Probe diameter 0.24" [6 mm]
01DT-5BT
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 18" [450 mm], Probe diameter 0.24" [6 mm]
01DT-5EH
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 2" [50 mm], Probe diameter 0.24" [6 mm]
01DT-5EL
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 4" [100 mm], Probe diameter 0.24" [6 mm]
01DT-5EN
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 6" [150 mm], Probe diameter 0.24" [6 mm]
01DT-5EP
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 8" [200 mm], Probe diameter 0.24" [6 mm]
01DT-5ER
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 12" [300 mm], Probe diameter 0.24" [6 mm]
01DT-5ET
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe length 18" [450 mm], Probe diameter 0.24" [6 mm]