- Configured Total
- $2,408.00
B219VS+GRCX120-SR-T N4
Ball Valve (VS), 3/4", 2-way, Cv 30
Valve Actuator, Non fail-safe, AC 100...240 V, modulating, NEMA 4X
Actuator fitted
- List Price
- $2,408.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 90° rotation
- Cv
- 30
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- DC 2...10 V
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Manual Override
- Under cover
- Power Consumption (Holding)
- 2 W
- Power Consumption (Running)
- 6 W
- Running Time (Motor)
- 35 s / 90°
- Voltage AC/DC
- AC 100...240 V
Downloads