- Configured Total
- $408.00
EXT-B2050-PWV-NPT+CQKB24-RR
Potable water valve, 2-way, DN 15, Internal thread, ps, Fluid temperature -4.0...212°F [-20...100°C]
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off
Actuator fitted
- List Price
- $408.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Actuator Type
- Electrical fail-safe
- Angle of Rotation
- 90
- Control Type
- On/Off
- Cv
- 32
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- End Fitting
- Internal thread
- Fluid
- Potable water
- Pattern
- 2-way
- Power Consumption (Holding)
- 0.5 W
- Power Consumption (Running)
- 2.5 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Fail-safe)
- <60 s
- Running Time (Motor)
- 75 s / 90°
- Valve Size
- 0.5" [15]
- Voltage AC/DC
- AC/DC 24 V
Downloads