EXT-B2050-PWV-NPT+CQKX24



EXT-B2050-PWV-NPT+CQKX24

Potable water valve, 2-way, DN 15, Internal thread, ps, Fluid temperature -4.0...212°F [-20...100°C]
Configurable
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off
Actuator fitted

List Price
$408.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
Options
Configured Total
$408.00
Details

Specifications

Actuator Type
Electrical fail-safe
Angle of Rotation
90
Control Type
On/Off
Cv
32 
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
End Fitting
Internal thread
Fluid
Potable water
Pattern
2-way
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Pressure Independent
NO
Product Type
Combo
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Valve Size
0.5" [15]
Voltage AC/DC
AC/DC 24 V
Downloads