- Configured Total
- $430.00
EXT-B2050-PWV-NPT+CQXUP-3
Potable water valve, 2-way, DN 15, Internal thread, ps, Fluid temperature -4.0...212°F [-20...100°C]
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $430.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 90
- Control Type
- Floating/3-point
- Cv
- 32
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- End Fitting
- Internal thread
- Fluid
- Potable water
- Pattern
- 2-way
- Power Consumption (Holding)
- 0.7 W
- Power Consumption (Running)
- 1 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Motor)
- 75 s / 90°
- Valve Size
- 0.5" [15]
- Voltage AC/DC
- AC 100...240 V
Downloads