- Configured Total
- $888.00
EXT-B2075-PWV-NPT+LF24-3-S US
Potable water valve, 2-way, DN 20, Internal thread, ps, Fluid temperature -4.0...212°F [-20...100°C]
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point, 1 x SPDT
Actuator fitted
- List Price
- $888.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 90
- Auxiliary Switches
- 1 x SPDT
- Cv
- 49
- Degree of Protection
- IP54, NEMA 2
- Electrical Connection
- cable
- End Fitting
- Internal thread
- Fluid
- Potable water
- Pattern
- 2-way
- Power Consumption (Holding)
- 1 W
- Power Consumption (Running)
- 2.5 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Fail-safe)
- <25 s
- Running Time (Motor)
- 150 s / 90°
- Valve Size
- 0.75" [20]
- Voltage AC/DC
- AC/DC 24 V
Downloads