- Configured Total
- $4,825.00
EXT-LD14106BE1AX+DKRX24-3-T N4
Potable water valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Configurable
Valve Actuator, Electrical fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X, terminals
Actuator fitted
- List Price
- $4,825.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Actuator Type
- Electrical fail-safe
- ANSI Class
- Consistent with 125
- Control Type
- Floating/3-point
- Controllable Flow Range
- 90° rotation
- Cv
- 1579
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- End Connection
- Lug types
- End Fitting
- Flange
- Fluid
- Potable water
- Manual Override
- Under cover
- Pattern
- 2-way
- Power Consumption (Holding)
- 3 W
- Power Consumption (Running)
- 12 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Fail-safe)
- <35 s
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Torque
- 90 Nm
- Valve Size
- 6" [150]
- Voltage AC/DC
- AC 24 V
Downloads