- Configured Total
- $2,326.00
EXT-LD14106BE1AX+DRCX24-MFT-T
Potable water valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted
- List Price
- $2,326.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Actuator Type
- Non fail-safe
- ANSI Class
- Consistent with 125
- Controllable Flow Range
- 90° rotation
- Cv
- 1579
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- terminals
- End Connection
- Lug types
- End Fitting
- Flange
- Fluid
- Potable water
- Manual Override
- External push button
- Pattern
- 2-way
- Power Consumption (Holding)
- 3 W
- Power Consumption (Running)
- 12 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 35...150 s
- Valve Size
- 6" [150]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories
Mechanical Accessories
Electrical Accessories
Tools
ZK1-GEN
Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List Price: $154.00
Your Price: ...
ZK4-GEN
Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
List Price: $154.00
Your Price: ...
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,011.00
Your Price: ...