- Configured Total
- $1,202.00
EXT-LD14125BE1AX+AMX24-3-X1
Potable water valve (BFV), 2 1/2", 2-way, ANSI Class Consistent with 125, Cv 196
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $1,202.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- ANSI Class
- Consistent with 125
- Control Type
- Floating/3-point
- Controllable Flow Range
- 90° rotation
- Cv
- 196
- Degree of Protection
- IP54, NEMA 2
- Electrical Connection
- cable
- End Connection
- Lug types
- End Fitting
- Flange
- Fluid
- Potable water
- Manual Override
- External push button
- Pattern
- 2-way
- Power Consumption (Holding)
- 0.5 W
- Power Consumption (Running)
- 2.5 W
- Pressure Independent
- NO
- Product Type
- Combo
- Running Time (Motor)
- 95 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Valve Size
- 2.5" [65]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories